text.skipToContent text.skipToNavigation

PF100R9K20

By Powerohm 

Catalog ID: PF100R9K20

By Powerohm
Catalog ID:  PF100R9K20
Allen Bradley Braking Resistor, 9200 W, 100 Ohms
  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

More Options

Product Details

General

Resistance Ohms 100 Ohm

Dimensions

Depth 10 in
Length 26.375 in