text.skipToContent text.skipToNavigation

PF11F5R18K4

by Powerohm 

Catalog ID: PF11F5R18K4

Allen Bradley Braking Resistor, 18400 W, 11.5 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type ED2
Resistance Ohms 11.5 Ohm

Dimensions

Depth 18 in
Length 30 in
Weight 88 lb
Width 18 in

Electrical Ratings

Wattage 18400 W