SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

PF11F5R59K6 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF11F5R59K6

Allen Bradley Braking Resistor, 59600 W, 11.5 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
ED7
Resistance Ohms
11.5 Ohm

Dimensions

Depth
56 in
Length
30 in
Weight
255 lb
Width
18 in

Electrical Ratings

Wattage
59600 W

Resources and downloads