SKU-P14494-10
SKU-P14494-10
PPHID-913258-1

PF125R3K60 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF125R3K60

Allen Bradley Braking Resistor, 3600 W, 125 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
GCE9
Resistance Ohms
125 Ohm

Dimensions

Depth
5 in
Length
26.375 in
Weight
27.2 lb
Width
10 in

Electrical Ratings

Wattage
3600 W

Resources and downloads