text.skipToContent text.skipToNavigation

PF150R800W

by Powerohm 

Catalog ID: PF150R800W

Allen Bradley Braking Resistor, 800 W, 150 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type GCE2
Resistance Ohms 150 Ohm

Dimensions

Depth 5 in
Length 12.375 in
Weight 9.2 lb
Width 7 in

Electrical Ratings

Wattage 800 W