SKU-P14494-10
SKU-P14494-10
PPHID-913258-1

PF19R4K86 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF19R4K86

Allen Bradley Braking Resistor, 4860 W, 19 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
GCE9
Resistance Ohms
19 Ohm

Dimensions

Depth
5 in
Length
26.375 in
Weight
25.4 lb
Width
10 in

Electrical Ratings

Wattage
4860 W

Resources and downloads