SKU-P14494-10
SKU-P14494-10
PPHID-913258-2

PF1F7R10K3 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF1F7R10K3

Allen Bradley Braking Resistor, 10300 W, 1.7 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
GCE18
Resistance Ohms
1.7 Ohm

Dimensions

Depth
10 in
Length
26.375 in
Weight
39 lb
Width
10 in

Electrical Ratings

Wattage
10300 W

Resources and downloads