text.skipToContent text.skipToNavigation

PF1F7R272K0

by Powerohm 

Catalog ID: PF1F7R272K0

Allen Bradley Braking Resistor 700 Series, 480 V, 1.7 Ohms

Product Details

General

Application Allen Bradley
Enclosure Style ED7
Resistance Ohms 1.7 Ohm

Dimensions

Weight 1318 lb

Electrical Ratings

Wattage  272001 W