text.skipToContent text.skipToNavigation

PF2F1R1K76

by Powerohm 

Catalog ID: PF2F1R1K76

Allen Bradley Braking Resistor, 1760 W, 2.1 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type GCE6
Resistance Ohms 2.1 Ohm

Dimensions

Depth 5 in
Length 19.375 in
Weight 15.86 lb
Width 10 in

Electrical Ratings

Wattage 1760 W