text.skipToContent text.skipToNavigation

PF2F3R17K4

by Powerohm 

Catalog ID: PF2F3R17K4

Allen Bradley Braking Resistor, 17400 W, 2.3 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type ED2
Resistance Ohms 2.3 Ohm

Dimensions

Depth 18 in
Length 30 in
Weight 74.5 lb
Width 18 in

Electrical Ratings

Wattage 17400 W