HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

PF2F5R29K1 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF2F5R29K1

Allen Bradley Braking Resistor, 29100 W, 2.5 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF2F5R29K1

Enclosure Type

ED3

Resistance Ohms

2.5 Ohm

Dimensions

Depth

24 in

Length

30 in

Weight

120.8 lb

Width

18 in

Electrical Ratings

Wattage

29100 W

Resources and downloads

Specifications