SKU-P14494-10
SKU-P14494-10
PPHID-913258-6

PF32R13K5 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF32R13K5

Allen Bradley Braking Resistor, 13500 W, 32 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
GCE24
Resistance Ohms
32 Ohm

Dimensions

Depth
10 in
Length
26.375 in
Weight
53.8 lb
Width
13 in

Electrical Ratings

Wattage
13500 W

Resources and downloads