text.skipToContent text.skipToNavigation

PF32R27K0

by Powerohm 

Catalog ID: PF32R27K0

Allen Bradley Braking Resistor, 27000 W, 32 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type ED3
Resistance Ohms 32 Ohm

Dimensions

Depth 24 in
Length 30 in
Weight 111.2 lb
Width 18 in

Electrical Ratings

Wattage 27000 W