text.skipToContent text.skipToNavigation

PF32R2K40

by Powerohm 

Catalog ID: PF32R2K40

Allen Bradley Braking Resistor, 2400 W, 32 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type GCE6
Resistance Ohms 32 Ohm

Dimensions

Depth 5 in
Length 19.375 in
Weight 19.7 lb
Width 10 in

Electrical Ratings

Wattage 2400 W