SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

PF3F3R75K0 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF3F3R75K0

Allen Bradley Braking Resistor, 75000 W, 3.3 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
ED7
Resistance Ohms
3.3 Ohm

Dimensions

Depth
56 in
Length
30 in
Weight
330.9 lb
Width
18 in

Electrical Ratings

Wattage
75000 W

Resources and downloads