text.skipToContent text.skipToNavigation

PF40R11K4

by Powerohm 

Catalog ID: PF40R11K4

Allen Bradley Braking Resistor, 11400 W, 40 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type GCE24
Resistance Ohms 40 Ohm

Dimensions

Depth 10 in
Length 26.375 in
Weight 53.8 lb
Width 13 in

Electrical Ratings

Wattage 11400 W