HUBBELL
Image of PF40R4K00 PF40R4K00 | Allen Bradley Braking Resistor

PF40R4K00 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF40R4K00

Allen Bradley Braking Resistor, 4000 W, 40 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF40R4K00

Material

Metal/Porcelain

Dimensions

Cubic Capacity

1520 cu.in

Depth

16 in

Height

5 in

Weight

30 lb

Width

19 in

Electrical Ratings

Wattage

4000 W