text.skipToContent text.skipToNavigation

PF44R23K2

By Powerohm 

Catalog ID: PF44R23K2

By Powerohm
Catalog ID:  PF44R23K2
Allen Bradley Braking Resistor, 23200 W, 44 Ohms
  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

More Options

Product Details

General

Resistance Ohms 44 Ohm

Dimensions

Depth 24 in
Length 30 in
Weight 94 lb
Width 18 in

Electrical Ratings

Wattage 23200 W