HUBBELL
Image of PF44R7K20 PF44R7K20 | Allen Bradley Braking Resistor

PF44R7K20 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF44R7K20

Allen Bradley Braking Resistor, 7200 W, 44 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF44R7K20

Dimensions

Depth

10 in

Length

26.375 in

Weight

45.6 lb

Width

10 in

Electrical Ratings

Wattage

7200 W