text.skipToContent text.skipToNavigation

PF48R2K00

by Powerohm 

Catalog ID: PF48R2K00

Allen Bradley Braking Resistor, 2000 W, 48 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type GCE5
Resistance Ohms 48 Ohm

Dimensions

Depth 5 in
Length 12.375 in
Weight 18 lb
Width 16 in

Electrical Ratings

Wattage 2000 W