HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-13

PF4F6R2K43 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF4F6R2K43

Allen Bradley Braking Resistor, 2430 W, 4.6 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF4F6R2K43

Enclosure Type

GCE6

Resistance Ohms

4.6 Ohm

Dimensions

Depth

5 in

Length

19.375 in

Weight

16.5 lb

Width

10 in

Electrical Ratings

Wattage

2430 W

Resources and downloads

Specifications