MY LISTS
HUBBELL
Image of PF52R2K80 PF52R2K80 | Allen Bradley Braking Resistor

PF52R2K80 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF52R2K80

Allen Bradley Braking Resistor, 2800 W, 52 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF52R2K80

Dimensions

Depth

5 in

Length

19.375 in

Weight

23.7 lb

Width

13 in

Electrical Ratings

Wattage

2800 W