text.skipToContent text.skipToNavigation

PF52R400W

by Powerohm 

Catalog ID: PF52R400W

Allen Bradley Braking Resistor, 400 W, 52 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type GCE1
Resistance Ohms 52 Ohm

Dimensions

Depth 5 in
Length 12.375 in
Weight 6.7 lb
Width 5 in

Electrical Ratings

Wattage 400 W