SKU-P14494-10
SKU-P14494-10
PPHID-913258-2

PF5F1R10K7 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF5F1R10K7

Allen Bradley Braking Resistor, 10700 W, 5.1 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
GCE18
Resistance Ohms
5.1 Ohm

Dimensions

Depth
10 in
Length
26.375 in
Weight
43.2 lb
Width
10 in

Electrical Ratings

Wattage
10700 W

Resources and downloads