text.skipToContent text.skipToNavigation

PF5F1R1K60

by Powerohm 

Catalog ID: PF5F1R1K60

Allen Bradley Braking Resistor, 1600 W, 5.1 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type GCE4
Resistance Ohms 5.1 Ohm

Dimensions

Depth 5 in
Length 12.375 in
Weight 15.7 lb
Width 13 in

Electrical Ratings

Wattage 1600 W