HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-3

PF5F1R6K60 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF5F1R6K60

Allen Bradley Braking Resistor, 6600 W, 5.1 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF5F1R6K60

Enclosure Type

GCE12

Resistance Ohms

5.1 Ohm

Dimensions

Depth

5 in

Length

26.375 in

Weight

31.6 lb

Width

13 in

Electrical Ratings

Wattage

6600 W

Resources and downloads

Specifications