HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-15

PF60R15K8 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF60R15K8

Allen Bradley Braking Resistor, 15800 W, 60 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF60R15K8

Enclosure Type

GCE30

Resistance Ohms

60 Ohm

Dimensions

Depth

10 in

Length

26.375 in

Weight

64.4 lb

Width

16 in

Electrical Ratings

Wattage

15800 W

Resources and downloads

Specifications