text.skipToContent text.skipToNavigation

PF65R1K20

by Powerohm 

Catalog ID: PF65R1K20

Allen Bradley Braking Resistor, 1200 W, 65 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type GCE3
Resistance Ohms 65 Ohm

Dimensions

Depth 5 in
Length 12.375 in
Weight 12.5 lb
Width 10 in

Electrical Ratings

Wattage 1200 W