HUBBELL
Image of PF65R3K60 PF65R3K60 | Allen Bradley Braking Resistor

PF65R3K60 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF65R3K60

Allen Bradley Braking Resistor, 3600 W, 65 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF65R3K60

Dimensions

Depth

5 in

Length

26.375 in

Weight

27.2 lb

Width

10 in

Electrical Ratings

Wattage

3600 W