text.skipToContent text.skipToNavigation

PF65R7K20

by Powerohm 

Catalog ID: PF65R7K20

Allen Bradley Braking Resistor, 7200 W, 65 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type GCE18
Resistance Ohms 65 Ohm

Dimensions

Depth 10 in
Length 26.375 in
Weight 46.8 lb
Width 10 in

Electrical Ratings

Wattage 7200 W