text.skipToContent text.skipToNavigation

PF6F5R4K39

by Powerohm 

Catalog ID: PF6F5R4K39

Allen Bradley Braking Resistor, 4390 W, 6.5 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type GCE9
Resistance Ohms 6.5 Ohm

Dimensions

Depth 5 in
Length 26.375 in
Weight 23.96 lb
Width 10 in

Electrical Ratings

Wattage 4390 W