SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

PF7R127K7 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF7R127K7

Allen Bradley Braking Resistor, 127700 W, 7 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
ED6
Resistance Ohms
7 Ohm

Dimensions

Depth
48 in
Length
30 in
Weight
515 lb
Width
18 in

Electrical Ratings

Wattage
127700 W

Resources and downloads