SKU-P14494-10
SKU-P14494-10
PPHID-913258-11

PF7R800W | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF7R800W

Allen Bradley Braking Resistor, 800 W, 7 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
GCE2
Resistance Ohms
7 Ohm

Dimensions

Depth
5 in
Length
12.375 in
Weight
9.2 lb
Width
7 in

Electrical Ratings

Wattage
800 W

Resources and downloads