SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

PF7R81K6 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF7R81K6

Allen Bradley Braking Resistor, 81600 W, 7 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
ED8
Resistance Ohms
7 Ohm

Dimensions

Depth
64 in
Length
30 in
Weight
314.2 lb
Width
18 in

Electrical Ratings

Wattage
81600 W

Resources and downloads