text.skipToContent text.skipToNavigation

PFCR23R100W

by Powerohm 

Catalog ID: PFCR23R100W

Allen Bradley Braking Resistor, 100 W, 23 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type CR100
Resistance Ohms 23 Ohm

Dimensions

Length 6 in
Weight 1 lb
Width 0.75 in

Electrical Ratings

Wattage 100 W