SKU-CR100-10
SKU-CR100-10
PPHID-913258-17

PFCR36R100W | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PFCR36R100W

Allen Bradley Braking Resistor, 100 W, 36 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
CR100
Resistance Ohms
36 Ohm

Dimensions

Length
6 in
Weight
1 lb
Width
0.75 in

Electrical Ratings

Wattage
100 W

Resources and downloads