SKU-P14494-10
SKU-P14494-10
PPHID-913258-3

PR12R6K34 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PR12R6K34

Allen Bradley Braking Resistor, 6340 W, 12 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Available Options
Mill Galvanized
Enclosure Style
NEMA 1
Enclosure Type
GCE12
Resistance Ohms
12 Ohm

Dimensions

Depth
5 in
Length
26.375 in
Weight
30 lb
Width
13 in

Electrical Ratings

Wattage
6340 W

Resources and downloads