text.skipToContent text.skipToNavigation

PR13R400W

by Powerohm 

Catalog ID: PR13R400W

Allen Bradley Braking Resistor, 400 W, 13 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Available Options Mill Galvanized
Enclosure Style NEMA 1
Enclosure Type GCE1
Resistance Ohms 13 Ohm

Dimensions

Depth 5 in
Length 12.375 in
Weight 6 lb
Width 5 in

Electrical Ratings

Wattage 400 W