text.skipToContent text.skipToNavigation

PR20R5K12

by Powerohm 

Catalog ID: PR20R5K12

Allen Bradley Braking Resistor, 5120 W, 20 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Available Options Mill Galvanized
Enclosure Style NEMA 1
Enclosure Type GCE12
Resistance Ohms 20 Ohm

Dimensions

Depth 5 in
Length 26.375 in
Weight 28 lb
Width 13 in

Electrical Ratings

Wattage 5120 W