SKU-P14494-10
SKU-P14494-10
PPHID-913258-4

PR4405-18 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PR4405-18

Allen Bradley Braking Resistor, 8000 W, 5 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Available Options
Mill Galvanized
Enclosure Style
NEMA 1
Enclosure Type
GCE15
Resistance Ohms
5 Ohm

Dimensions

Depth
5 in
Length
26.375 in
Weight
39.2 lb
Width
16 in

Electrical Ratings

Wattage
8000 W

Resources and downloads