SKU-P14494-10
SKU-P14494-10
PPHID-913258-6

PR4410-18A | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PR4410-18A

Allen Bradley Braking Resistor, 12500 W, 5 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Available Options
Mill Galvanized
Enclosure Style
NEMA 1
Enclosure Type
GCE24
Resistance Ohms
5 Ohm

Dimensions

Depth
10 in
Length
26.375 in
Weight
62 lb
Width
13 in

Electrical Ratings

Wattage
12500 W

Resources and downloads