SKU-P14494-10
SKU-P14494-10

PR4410-4-CR | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PR4410-4-CR

Allen Bradley Braking Resistor, 400 W, 237 Ohms

  • The compact size of this unit makes it ideal for an installation where space is a premium
  • Resistors can withstand extreme shock, qualifying it for nearly any high vibration application
  • Resistors are suitable for intermittent and continuous duty applications requiring relatively high resistance and low wattage

Product details

General

Application
Allen Bradley
Enclosure Type
CR400
Resistance Ohms
237 Ohm

Dimensions

Length
237 in
Weight
4 lb

Electrical Ratings

Wattage
400 W

Resources and downloads