SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

PR442-21 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PR442-21

Allen Bradley Braking Resistor, 56000 W, 2.6 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Available Options
Mill Galvanized
Enclosure Style
NEMA 1
Enclosure Type
ED5
Resistance Ohms
2.6 Ohm

Dimensions

Depth
40 in
Length
30 in
Weight
254.5 lb
Width
18 in

Electrical Ratings

Wattage
56000 W

Resources and downloads