SKU-P14494-10
SKU-P14494-10
PPHID-913258-12

PR442-9A | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PR442-9A

Allen Bradley Braking Resistor, 2000 W, 44 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Available Options
Mill Galvanized
Enclosure Style
NEMA 1
Enclosure Type
GCE5
Resistance Ohms
44 Ohm

Dimensions

Depth
5 in
Length
12.375 in
Weight
18 lb
Width
16 in

Electrical Ratings

Wattage
2000 W

Resources and downloads