text.skipToContent text.skipToNavigation

PRCR32R200W

By Powerohm 

Catalog ID: PRCR32R200W

By Powerohm
Catalog ID:  PRCR32R200W
Allen Bradley Braking Resistor, 200 W, 32 Ohms
  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

More Options

Product Details

General

Resistance Ohms 32 Ohm

Dimensions

Length 6 in
Weight 2 lb
Width 3 in

Electrical Ratings

Wattage 200 W