SKU-CR100-10
SKU-CR100-10
PPHID-913258-19

PRCR32R200W | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PRCR32R200W

Allen Bradley Braking Resistor, 200 W, 32 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
CR200
Resistance Ohms
32 Ohm

Dimensions

Length
6 in
Weight
2 lb
Width
3 in

Electrical Ratings

Wattage
200 W

Resources and downloads