text.skipToContent text.skipToNavigation

R2-0.5A10

by Powerohm 

Catalog ID: R2-0.5A10

Powerohm Braking Resistor, 375 Ohms, 230 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 100 %
Enclosure Type GCE2
Horsepower - Maximum 0.5
Resistance Ohms 375 Ohm
System Voltage 230 V
Type R2 Braking Resistor