text.skipToContent text.skipToNavigation

R2-1.5B02

by Powerohm 

Catalog ID: R2-1.5B02

Powerohm Braking Resistor, 85 Ohms, 230 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 20 %
Enclosure Type GCE2
Horsepower - Maximum 1.5
Resistance Ohms 85 Ohm
System Voltage 230 V
Type R2 Braking Resistor