text.skipToContent text.skipToNavigation

R2-100B03

by Powerohm 

Catalog ID: R2-100B03

Powerohm Braking Resistor, 1.3 Ohms, 230 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 30 %
Enclosure Type ED4
Horsepower - Maximum 100
Resistance Ohms 1.3 Ohm
System Voltage 230 V
Type R2 Braking Resistor