text.skipToContent text.skipToNavigation

R2-10B02

by Powerohm 

Catalog ID: R2-10B02

Powerohm Braking Resistor, 12.6 Ohms, 230 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 20 %
Enclosure Type GCE9
Horsepower - Maximum 10
Resistance Ohms 12.6 Ohm
System Voltage 230 V
Type R2 Braking Resistor